Description
NH fuse enclosure, 1 x NH 1-fuse switch disconnector, Screw connection M10, PE/N terminal M10, assembled on mounting plate, 4 x enclosure connectors (GGV)
with transparent cover
NH fuse enclosure, 1 x NH 1-fuse switch disconnector, Screw connection M10, PE/N terminal M10, assembled on mounting plate, 4 x enclosure connectors (GGV)
with transparent cover
| Rated operating voltage AC | 690 V |
|---|---|
| Rated operating voltage DC | 440 V |
| Rated insulation voltage AC | 690 V |
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP65 |
| Rated current | 250 A |
| UL Type Rating | 3R |
| Width | 320 mm |
|---|---|
| Length | 640 mm |
| Height | 179 mm |
| Weight | 7.1834 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Impact strength | IK08 |
|---|---|
| Cover screw torque | 2.5 Nm |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902051540 |
|---|---|
| ETIM Class | EC000249 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902051540 |
|---|---|
| Width | 0.655 m |
| Weight | 7.6834 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902328185 |
|---|---|
| Width | 0.8 m |
| Weight | 202.4016 kg |
| Height | 1.74 m |
| Quantity | 24 pieces |
| Depth | 1.2 m |
Tender text
(02641101.TXT 595 B)
Log in to download tender texts.
Flange set
GFS 14-m
Productnumber 07251401
Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361
Flange set with metric pre-embossing, 2 x flange connectors per flange
Prism terminal
KPK NH 1
Productnumber 07673101
For AL/CU conductor 1x (10-150), Alu conductor see technical annex,...
Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...
Frame clamp for NH1 isolator
KRK NH 1
Productnumber 07674101
for AL/CU conductor 1 x (10-70), See technical appendix for aluminium...
Frame clamps, for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for aluminium...
Lug terminal
KSK NH 1
Productnumber 07672101
Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper...
Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...