Description
Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 630A, 3-pole switching, Screw connection M12, PE/N terminal M12, 4 x enclosure connectors (GGV)
with transparent cover
#03246301 | Dimensions: 320 x 640 x 179 mm
Empty enclosure for switchgear
Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 630A, 3-pole switching, Screw connection M12, PE/N terminal M12, 4 x enclosure connectors (GGV)
with transparent cover
| Rated operating voltage AC | 690 V |
|---|---|
| Rated operating voltage DC | 500 V |
| Rated insulation voltage AC | 690 V |
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP65 |
| Rated current | 630 A |
| UL Type Rating | 3R |
| Width | 320 mm |
|---|---|
| Length | 640 mm |
| Height | 179 mm |
| Weight | 10.98 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Impact strength | IK08 |
|---|---|
| Cover screw torque | 2.5 Nm |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902051632 |
|---|---|
| ETIM Class | EC000249 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902051632 |
|---|---|
| Width | 0.655 m |
| Weight | 11.48 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902328376 |
|---|---|
| Width | 0.8 m |
| Weight | 224.64 kg |
| Height | 1.74 m |
| Quantity | 18 pieces |
| Depth | 1.2 m |
Tender text
(03246301.TXT 643 B)
Log in to download tender texts.
Flange set
GFS 14-m
Productnumber 07251401
Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361
Flange set with metric pre-embossing, 2 x flange connectors per flange
Direct terminal clamp
KU 630
Productnumber 07663001
Direct terminal M12 for conductors, 70-300 mm² and laminated flat...
Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...
accs. for load circuit breaker
GHT 631
Productnumber 07763101
Auxiliary switch with 1 change-over contact, GTE 440, for load break...
Auxiliary switch, for load break switch