#04145601 | Dimensions: 320 x 640 x 179 mm

Busbar enclosures

GSi 456-H

Busbar housing, 5-pole, 630A, with copper rails, L1...L3: 30 x 10 mm, N: 25 x 10 mm, PE: 12 x 10 mm, without terminals, for individual fitting, 4 x enclosure connectors (GGV)

read more

Description

Busbar housing, 5-pole, 630A, with copper rails, L1...L3: 30 x 10 mm, N: 25 x 10 mm, PE: 12 x 10 mm, without terminals, for individual fitting, 4 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
with rail system yes
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm
Weight 6.83 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902989607
ETIM Class EC002274
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902989607
Width 0.655 m
Weight 7.33 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328833
Width 0.8 m
Weight 193.92 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist