#04623501 | Dimensions: 320 x 320 x 179 mm

NH fuse enclosure

GST 2335-250

busbar enclosure, equipped with 3 x NH 000 fuse switch disconnector enclosure, Elevator clamp 1.5 - 50 mm², bottom side output, 5-pole busbar, with 5 busbar terminals for direct connection of a...

read more

Description

busbar enclosure, equipped with 3 x NH 000 fuse switch disconnector enclosure, Elevator clamp 1.5 - 50 mm², bottom side output, 5-pole busbar, with 5 busbar terminals for direct connection of a cable to the busbar system, aadditional N and PE terminal for each switch, 3 x enclosure connectors (GGV)

busbar system 250 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Weight 6.8 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902689255
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902689255
Width 0.335 m
Weight 7.1 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902689279
Width 0.8 m
Weight 448 kg
Height 1.74 m
Quantity 60 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Similar products

NH fuse enclosureGST 2335-400
NH fuse enclosure - GST 2335-400

NH fuse enclosure

GST 2335-400

Productnumber 04623584

busbar system 400 A, with transparent cover

busbar enclosure, equipped with 3 x NH 000 fuse switch disconnector enclosure, Elevator clamp 1.5 -...

NH fuse enclosureGST 2335-630
NH fuse enclosure - GST 2335-630

NH fuse enclosure

GST 2335-630

Productnumber 04623586

busbar system 630 A, with transparent cover

busbar enclosure, equipped with 3 x NH 000 fuse switch disconnector enclosure, Elevator clamp 1.5 -...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist