#05023301 | Dimensions: 320 x 320 x 179 mm

DIAZED® fuse enclosure

GSD 233-250

DIAZED® fuse enclosure, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 4 - 35 mm², N terminal...

read more

Description

DIAZED® fuse enclosure, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 4 - 35 mm², N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm², 3 x enclosure connectors (GGV)

on busbar system 250 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 500 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Weight 5.34 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902052295
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Plastic
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902052295
Width 0.335 m
Weight 5.64 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902336654
Width 0.8 m
Weight 360.4 kg
Height 1.74 m
Quantity 60 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Similar products

DIAZED® fuse enclosureGSD 233-KT-250
DIAZED® fuse enclosure - GSD 233-KT-250

DIAZED® fuse enclosure

GSD 233-KT-250

Productnumber 05123301

on busbar system 250 A, with transparent hinged door

DIAZED® fuse enclosure, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread, Rated current 63 A,...

DIAZED® fuse enclosureGSD 233-400
DIAZED® fuse enclosure - GSD 233-400

DIAZED® fuse enclosure

GSD 233-400

Productnumber 05023384

on busbar system 400 A, with transparent cover

DIAZED® fuse enclosure, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread, Rated current 63 A,...

DIAZED® fuse enclosureGSD 233-630
DIAZED® fuse enclosure - GSD 233-630

DIAZED® fuse enclosure

GSD 233-630

Productnumber 05023386

on busbar system 630 A, with transparent cover

DIAZED® fuse enclosure, 3 x 3-pole DIII bus-mounting fuse base, E 33 thread, Rated current 63 A,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist