#05522501 | Dimensions: 320 x 320 x 179 mm

NEOZED® fuse enclosure

GSN 225-250

NEOZED® fuse enclosure, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 4 - 35 mm², N terminal...

read more

Description

NEOZED® fuse enclosure, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 4 - 35 mm², N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm², 3 x enclosure connectors (GGV)

on busbar system 250 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Weight 4.767 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902052325
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902052325
Width 0.335 m
Weight 5.067 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902337484
Width 0.8 m
Weight 261.216 kg
Height 1.74 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Bar-mounting fuseSK 18
Bar-mounting fuse - SK 18

Bar-mounting fuse

SK 18

Productnumber 07901901

Screw cap E18, Screw cap DO2/E18 thread for NEOZED elements

NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

Similar products

NEOZED® fuse enclosureGSN 225-KT-250
NEOZED® fuse enclosure - GSN 225-KT-250

NEOZED® fuse enclosure

GSN 225-KT-250

Productnumber 05622501

on busbar system 250 A, with transparent hinged door

NEOZED® fuse enclosure, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A,...

NEOZED® fuse enclosureGSN 225-400
NEOZED® fuse enclosure - GSN 225-400

NEOZED® fuse enclosure

GSN 225-400

Productnumber 05522584

on busbar system 400 A, with transparent cover

NEOZED® fuse enclosure, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A,...

NEOZED® fuse enclosureGSN 225-630
NEOZED® fuse enclosure - GSN 225-630

NEOZED® fuse enclosure

GSN 225-630

Productnumber 05522586

on busbar system 630 A, with transparent cover

NEOZED® fuse enclosure, 5 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist