Description
Cover: polycarbonate, transparent, with lid screws
Cover: polycarbonate, transparent, with lid screws
| Width | 318 mm |
|---|---|
| Length | 218 mm |
| Height | 50 mm |
| Weight | 0.4046 kg |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902052417 |
|---|---|
| ETIM Class | EC002655 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902322879 |
|---|---|
| Width | 0.335 m |
| Weight | 2.258 kg |
| Height | 0.195 m |
| Quantity | 5 pieces |
| Depth | 0.235 m |
| EAN / GTIN | 4013902322886 |
|---|---|
| Width | 0.8 m |
| Weight | 194.124 kg |
| Height | 1.74 m |
| Quantity | 390 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902052417 |
|---|---|
| Width | 0.318 m |
| Weight | 0.4046 kg |
| Height | 0.05 m |
| Quantity | 1 pieces |
| Depth | 0.218 m |
Tender text
(07001101.TXT 309 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Cover
GDT 2-t
Productnumber 07001201
Cover: polycarbonate, transparent, with lid screws
Cover
GDT 3-t
Productnumber 07001301
Cover: polycarbonate, transparent, with lid screws
Cover
GDT 4-t
Productnumber 07001401
Cover: polycarbonate, transparent, with lid screws
Cover
GDT 5-t
Productnumber 07001501
Cover: polycarbonate, transparent, with lid screws