Description
Cover: polycarbonate, transparent, with lid screws
Cover: polycarbonate, transparent, with lid screws
| Width | 440 mm |
|---|---|
| Length | 320 mm |
| Height | 50 mm |
| Weight | 0.678 kg |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902052431 |
|---|---|
| ETIM Class | EC002655 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902322916 |
|---|---|
| Width | 0.455 m |
| Weight | 3.78 kg |
| Height | 0.27 m |
| Quantity | 5 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902322923 |
|---|---|
| Width | 0.8 m |
| Weight | 173.2 kg |
| Height | 1.74 m |
| Quantity | 200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902052431 |
|---|---|
| Width | 0.44 m |
| Weight | 0.678 kg |
| Height | 0.05 m |
| Quantity | 1 pieces |
| Depth | 0.32 m |
Tender text
(07001301.TXT 309 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Cover
GDT 1-t
Productnumber 07001101
Cover: polycarbonate, transparent, with lid screws
Cover
GDT 2-t
Productnumber 07001201
Cover: polycarbonate, transparent, with lid screws
Cover
GDT 4-t
Productnumber 07001401
Cover: polycarbonate, transparent, with lid screws
Cover
GDT 5-t
Productnumber 07001501
Cover: polycarbonate, transparent, with lid screws