Description
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
| Width | 260 mm |
|---|---|
| Length | 380 mm |
| Height | 2 mm |
| Weight | 1.54 kg |
| EAN | 4013902050802 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902050802 |
|---|---|
| Width | 0.26 m |
| Weight | 1.54 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.38 m |
| EAN / GTIN | 4013902323517 |
|---|---|
| Width | 0.263 m |
| Weight | 8.319 kg |
| Height | 0.657 m |
| Quantity | 5 pieces |
| Depth | 0.327 m |
| EAN / GTIN | 4013902323524 |
|---|---|
| Width | 0.8 m |
| Weight | 189 kg |
| Height | 1.939 m |
| Quantity | 100 pieces |
| Depth | 1.2 m |
Tender text
(07100301.TXT 336 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GMS 1
Productnumber 07100101
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Mounting plate
GMS 2
Productnumber 07100201
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Mounting plate
GMS 4
Productnumber 07100401
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Mounting plate
GMS 5
Productnumber 07100501
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit