Description
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
| Width | 380 mm |
|---|---|
| Length | 580 mm |
| Height | 2 mm |
| Weight | 3.575 kg |
| EAN | 4013902050826 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 73089059 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902323555 |
|---|---|
| Width | 0.263 m |
| Weight | 18.6 kg |
| Height | 0.457 m |
| Quantity | 5 pieces |
| Depth | 0.647 m |
| EAN / GTIN | 4013902323562 |
|---|---|
| Width | 0.8 m |
| Weight | 304 kg |
| Height | 1.516 m |
| Quantity | 75 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902050826 |
|---|---|
| Width | 0.38 m |
| Weight | 3.575 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.58 m |
Tender text
(07100501.TXT 336 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GMS 1
Productnumber 07100101
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Mounting plate
GMS 2
Productnumber 07100201
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Mounting plate
GMS 3
Productnumber 07100301
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit
Mounting plate
GMS 4
Productnumber 07100401
Assembly plate, galvanized steel plate, 2 mm thick, with mounting kit