Description
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
| Width | 421 mm |
|---|---|
| Length | 301 mm |
| Height | 2 mm |
| Weight | 0.247 kg |
| Type of accessory | other |
|---|
| EAN | 4013902050901 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39219055 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902323678 |
|---|---|
| Width | 0.455 m |
| Weight | 4.095 kg |
| Height | 0.27 m |
| Quantity | 15 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902323685 |
|---|---|
| Width | 0.8 m |
| Weight | 181.8 kg |
| Height | 1.74 m |
| Quantity | 600 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902050901 |
|---|---|
| Width | 0.421 m |
| Weight | 0.247 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.301 m |
Tender text
(07102301.TXT 341 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Cover plate
GAI 1
Productnumber 07102101
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate
GAI 2
Productnumber 07102201
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate
GAI 4
Productnumber 07102401
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate
GAI 5
Productnumber 07102501
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm