Description
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
| Width | 620 mm |
|---|---|
| Length | 420 mm |
| Height | 25 mm |
| Weight | 0.51 kg |
| Type of accessory | other |
|---|
| EAN | 4013902050925 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39219055 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902050925 |
|---|---|
| Width | 0.62 m |
| Weight | 0.51 kg |
| Height | 0.025 m |
| Quantity | 1 pieces |
| Depth | 0.42 m |
| EAN / GTIN | 4013902323715 |
|---|---|
| Width | 0.655 m |
| Weight | 10.98 kg |
| Height | 0.27 m |
| Quantity | 20 pieces |
| Depth | 0.455 m |
| EAN / GTIN | 4013902323722 |
|---|---|
| Width | 0.8 m |
| Weight | 198 kg |
| Height | 1.74 m |
| Quantity | 320 pieces |
| Depth | 1.2 m |
Tender text
(07102501.TXT 342 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Cover plate
GAI 1
Productnumber 07102101
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate
GAI 2
Productnumber 07102201
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate
GAI 3
Productnumber 07102301
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm
Cover plate
GAI 4
Productnumber 07102401
Cover plate, Insulating material, with attachment set, Material thickness: 2 mm