Description
Bulkhead, Grey, for separating housing combinations
Bulkhead, Grey, for separating housing combinations
| Width | 147 mm |
|---|---|
| Length | 91 mm |
| Height | 2 mm |
| Weight | 0.03 kg |
| Type of accessory | other |
|---|
| EAN | 4013902050963 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902050963 |
|---|---|
| Width | 0.147 m |
| Weight | 0.03 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.091 m |
| EAN / GTIN | 4013902323753 |
|---|---|
| Width | 0.197 m |
| Weight | 0.93 kg |
| Height | 0.097 m |
| Quantity | 30 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902323760 |
|---|---|
| Width | 0.8 m |
| Weight | 575 kg |
| Height | 1.891 m |
| Quantity | 17820 pieces |
| Depth | 1.2 m |
Tender text
(07110201.TXT 319 B)
Log in to download tender texts.
Bulkhead partition
GSW 3
Productnumber 07110301
Bulkhead, Grey, for separating housing combinations
Bulkhead partition
GSW 4
Productnumber 07110401
Bulkhead, Grey, for separating housing combinations