Description
Bulkhead, Grey, for separating housing combinations
Bulkhead, Grey, for separating housing combinations
| Width | 367 mm |
|---|---|
| Length | 91 mm |
| Height | 2 mm |
| Weight | 0.061 kg |
| Type of accessory | other |
|---|
| EAN | 4013902050987 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902050987 |
|---|---|
| Width | 0.367 m |
| Weight | 0.061 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.091 m |
| EAN / GTIN | 4013902323791 |
|---|---|
| Width | 0.417 m |
| Weight | 2.31 kg |
| Height | 0.097 m |
| Quantity | 30 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902323807 |
|---|---|
| Width | 0.8 m |
| Weight | 565 kg |
| Height | 1.891 m |
| Quantity | 7020 pieces |
| Depth | 1.2 m |
Tender text
(07110401.TXT 319 B)
Log in to download tender texts.
Bulkhead partition
GSW 2
Productnumber 07110201
Bulkhead, Grey, for separating housing combinations
Bulkhead partition
GSW 3
Productnumber 07110301
Bulkhead, Grey, for separating housing combinations