Description
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x (35-240)sm
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x (35-240)sm
| Max. conductor cross section | 240 mm² |
|---|---|
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 50 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 150 mm² |
| Width | 32 mm |
|---|---|
| Length | 30 mm |
| Height | 115 mm |
| Weight | 0.274 kg |
| Connection 1: Tightening moment | 20 Nm |
|---|
| EAN | 4013902897407 |
|---|---|
| ETIM Class | EC000001 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902897407 |
|---|---|
| Width | 0.032 m |
| Weight | 0.274 kg |
| Height | 0.115 m |
| Quantity | 1 pieces |
| Depth | 0.03 m |
| EAN / GTIN | 4013902629640 |
|---|---|
| Width | 0.14 m |
| Weight | 0.873 kg |
| Height | 0.05 m |
| Quantity | 3 pieces |
| Depth | 0.105 m |
| EAN / GTIN | 4013902324897 |
|---|---|
| Width | 0.357 m |
| Weight | 8.945 kg |
| Height | 0.127 m |
| Quantity | 30 pieces |
| Depth | 0.257 m |
Tender text
(07502401.TXT 433 B)
Log in to download tender texts.
Busbar terminal
SKL 015
Productnumber 07501501
for AL/CU conductors 1x (16-50)re, 1x (16-150)rm, 1x (50-150)se, 1x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
Busbar terminal
SKL 072
Productnumber 07507201
for AL/CU-conductors 2x (6-50)re, 2x (6-70)rm, 2x (50-70)se, 2x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
Busbar terminal
SKL 052
Productnumber 07505201
for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
Busbar terminal
SKL 092
Productnumber 07509201
for AL/CU conductors 1x (25-50)re, 1x (25-150)rm, 1x (50-150)se, 1x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors