#07509201 | Dimensions: 30 x 36 x 106 mm

Busbar terminal

SKL 092

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

read more

Description

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

for AL/CU conductors 1x (25-50)re, 1x (25-150)rm, 1x (50-150)se, 1x (35-150)sm, 2x (25-50)re, 2x (25-70)rm, 2x (50-70)se, 2x (35-70)sm

Technical Data

electrical characteristics

Max. conductor cross section 185 mm²
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 25 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 185 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 25 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 185 mm²

Dimensions

Width 30 mm
Length 36 mm
Height 106 mm
Weight 0.3238 kg

mechanical properties

Connection 1: Tightening moment 40 Nm

Sales Information

EAN 4013902897360
ETIM Class EC000001
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902324972
Width 0.357 m
Weight 12.095 kg
Height 0.127 m
Quantity 36 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902324989
Width 0.8 m
Weight 1328.26 kg
Height 1.67 m
Quantity 3888 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902897360
Width 0.03 m
Weight 0.3238 kg
Height 0.106 m
Quantity 1 pieces
Depth 0.036 m

Planningdata

Tender text

Similar products

Busbar terminalSKL 015
Busbar terminal - SKL 015

Busbar terminal

SKL 015

Productnumber 07501501

for AL/CU conductors 1x (16-50)re, 1x (16-150)rm, 1x (50-150)se, 1x...

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

Busbar terminalSKL 072
Busbar terminal - SKL 072

Busbar terminal

SKL 072

Productnumber 07507201

for AL/CU-conductors 2x (6-50)re, 2x (6-70)rm, 2x (50-70)se, 2x...

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

Busbar terminalSKL 024
Busbar terminal - SKL 024

Busbar terminal

SKL 024

Productnumber 07502401

for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x...

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

Busbar terminalSKL 052
Busbar terminal - SKL 052

Busbar terminal

SKL 052

Productnumber 07505201

for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x...

Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist