Description
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU-conductors 2x (6-50)re, 2x (6-70)rm, 2x (50-70)se, 2x (35-70)sm
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
for AL/CU-conductors 2x (6-50)re, 2x (6-70)rm, 2x (50-70)se, 2x (35-70)sm
| Number of poles | 1 |
|---|---|
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Weight | 0.257 kg |
|---|
| Custom tariff number | 85369010 |
|---|
Tender text
(07507201.TXT 411 B)
Log in to download tender texts.
Busbar terminal
SKL 015
Productnumber 07501501
for AL/CU conductors 1x (16-50)re, 1x (16-150)rm, 1x (50-150)se, 1x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
Busbar terminal
SKL 024
Productnumber 07502401
for AL/CU conductors 1x (35-50)re, 1x (35-240)rm, 1x (50-185)se, 1x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
Busbar terminal
SKL 052
Productnumber 07505201
for AL/CU conductors 1x (16-50)re, 1x (16-95)rm, 1x (50-95)se, 1x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors
Busbar terminal
SKL 092
Productnumber 07509201
for AL/CU conductors 1x (25-50)re, 1x (25-150)rm, 1x (50-150)se, 1x...
Busbar terminal, for rails 12 x 5 mm / 12 x 10 mm, for aluminium and copper conductors