Description
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for connection of AL/CU conductors 16-120mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for connection of AL/CU conductors 16-120mm²
| Max. conductor cross section | 120 mm² |
|---|---|
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 120 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 120 mm² |
| Width | 23 mm |
|---|---|
| Length | 29 mm |
| Height | 51 mm |
| Weight | 0.0952 kg |
| Connection 1: Tightening moment | 22 Nm |
|---|
| EAN | 4013902623075 |
|---|---|
| ETIM Class | EC000001 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902623082 |
|---|---|
| Width | 0.357 m |
| Weight | 2.595 kg |
| Height | 0.127 m |
| Quantity | 25 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902623082 |
| Width | 0.357 m |
| Weight | 2.595 kg |
| Height | 0.127 m |
| Quantity | 25 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902623099 |
|---|---|
| Width | 0.8 m |
| Weight | 302.26 kg |
| Height | 1.67 m |
| Quantity | 2700 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902623099 |
| Width | 0.8 m |
| Weight | 302.26 kg |
| Height | 1.67 m |
| Quantity | 2700 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902623075 |
|---|---|
| Width | 0.023 m |
| Weight | 0.0952 kg |
| Height | 0.051 m |
| Quantity | 1 pieces |
| Depth | 0.029 m |
| EAN / GTIN | 4013902623075 |
| Width | 0.023 m |
| Weight | 0.0952 kg |
| Height | 0.051 m |
| Quantity | 1 pieces |
| Depth | 0.029 m |
Tender text
(07611201.TXT 368 B)
Log in to download tender texts.
Busbar terminal
SKLAL 116
Productnumber 07611601
for connection of AL/CU conductors 1.5-16 mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 135
Productnumber 07613501
for connection of AL/CU conductors 4-35mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 170
Productnumber 07617001
for connection of AL/CU conductors 16-70mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 118
Productnumber 07611801
for AL/CU-Conductors 1x (50-185mm²) re/rm/rf+AE, 1x (50-185mm²) SM
Busbar terminal, for copper rails 12/20/25/30 x 10 mm