Description
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for AL/CU-Conductors 1x (50-185mm²) re/rm/rf+AE, 1x (50-185mm²) SM
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for AL/CU-Conductors 1x (50-185mm²) re/rm/rf+AE, 1x (50-185mm²) SM
| Max. conductor cross section | 185 mm² |
|---|---|
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 50 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 185 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 50 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 185 mm² |
| Width | 28.5 mm |
|---|---|
| Length | 29 mm |
| Height | 53 mm |
| Weight | 0.1118 kg |
| Connection 1: Tightening moment | 22 Nm |
|---|
| EAN | 4013902623044 |
|---|---|
| ETIM Class | EC000001 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Weight | 0.1118 kg |
|---|---|
| Height | 0.053 m |
| Quantity | 1 pieces |
| Depth | 0.029 m |
| EAN / GTIN | 4013902623044 |
| Width | 0.029 m |
| Weight | 0.1118 kg |
| Height | 0.053 m |
| Quantity | 1 pieces |
| Depth | 0.029 m |
| EAN / GTIN | 4013902623051 |
|---|---|
| Width | 0.357 m |
| Weight | 3.01 kg |
| Height | 0.127 m |
| Quantity | 25 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902623068 |
|---|---|
| Width | 0.8 m |
| Weight | 347.08 kg |
| Height | 1.67 m |
| Quantity | 2700 pieces |
| Depth | 1.2 m |
Tender text
(07611801.TXT 393 B)
Log in to download tender texts.
Busbar terminal
SKLAL 116
Productnumber 07611601
for connection of AL/CU conductors 1.5-16 mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 135
Productnumber 07613501
for connection of AL/CU conductors 4-35mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 170
Productnumber 07617001
for connection of AL/CU conductors 16-70mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 112
Productnumber 07611201
for connection of AL/CU conductors 16-120mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm