Description
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for connection of AL/CU conductors 4-35mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for connection of AL/CU conductors 4-35mm²
| Max. conductor cross section | 35 mm² |
|---|---|
| Rated current | 270 A |
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 4 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 35 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 4 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 35 mm² |
| Width | 16 mm |
|---|---|
| Length | 26.5 mm |
| Height | 36 mm |
| Weight | 0.0254 kg |
| Connection 1: Tightening moment | 6 Nm |
|---|
| EAN | 4013902623013 |
|---|---|
| ETIM Class | EC000001 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902623020 |
|---|---|
| Width | 0.357 m |
| Weight | 1.485 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902623020 |
| Width | 0.357 m |
| Weight | 1.485 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902623037 |
|---|---|
| Width | 0.8 m |
| Weight | 182.83 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902623037 |
| Width | 0.8 m |
| Weight | 182.83 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902623013 |
|---|---|
| Width | 0.016 m |
| Weight | 0.0254 kg |
| Height | 0.036 m |
| Quantity | 1 pieces |
| Depth | 0.027 m |
| EAN / GTIN | 4013902623013 |
| Width | 0.016 m |
| Weight | 0.0254 kg |
| Height | 0.036 m |
| Quantity | 1 pieces |
| Depth | 0.027 m |
Tender text
(07613501.TXT 368 B)
Log in to download tender texts.
Busbar terminal
SKLAL 116
Productnumber 07611601
for connection of AL/CU conductors 1.5-16 mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 170
Productnumber 07617001
for connection of AL/CU conductors 16-70mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 112
Productnumber 07611201
for connection of AL/CU conductors 16-120mm²
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKLAL 118
Productnumber 07611801
for AL/CU-Conductors 1x (50-185mm²) re/rm/rf+AE, 1x (50-185mm²) SM
Busbar terminal, for copper rails 12/20/25/30 x 10 mm