This article is archived!

#07701501 | Dimensions: 110 x 140 x 60 mm

Circuit breaker accessories

GHL 015

Auxiliary switch, for power switch‎

read more

Description

Auxiliary switch, for power switch‎

Low voltage trigger, for power switch‎, 220 - 240V AC, 220 - 250V DC, GLE 440, GLE 463

Technical Data

Dimensions

Width 110 mm
Length 140 mm
Height 60 mm
Weight 0.1338 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902340910
ETIM Class EC002498
Custom tariff number 85365080
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902340910
Width 0.169 m
Weight 0.1938 kg
Height 0.108 m
Quantity 1 pieces
Depth 0.123 m

Pallet

EAN / GTIN 4013902340903
Width 0.8 m
Weight 23.0388 kg
Height 0.53 m
Quantity 156 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Similar products

Circuit breaker accessoriesGHL 017
Circuit breaker accessories - GHL 017

Circuit breaker accessories

GHL 017

Productnumber 07701701

Time delay for low-voltage trigger, for power switch‎, Delay which can...

Auxiliary switch, for power switch‎

Circuit breaker accessoriesGHL 018
Circuit breaker accessories - GHL 018

Circuit breaker accessories

GHL 018

Productnumber 07711801

Auxiliary contactor/signalling (changer), for power switch‎

Auxiliary switch, for power switch‎

Circuit breaker accessoriesGHL 016
Circuit breaker accessories - GHL 016

Circuit breaker accessories

GHL 016

Productnumber 07711601

Low voltage trigger, 220 - 250V DC, for power switch‎, 220 - 240V AC,...

Auxiliary switch, for power switch‎

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!