This article is archived!

#07711601 | Dimensions: 110 x 140 x 60 mm

Circuit breaker accessories

GHL 016

Auxiliary switch, for power switch‎

read more

Description

Auxiliary switch, for power switch‎

Low voltage trigger, 220 - 250V DC, for power switch‎, 220 - 240V AC, GLE 416, GLE 425

Technical Data

Dimensions

Width 110 mm
Length 140 mm
Height 60 mm
Weight 0.0598 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902618767
ETIM Class EC002498
Custom tariff number 85362090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902618767
Width 0.11 m
Weight 0.0598 kg
Height 0.06 m
Quantity 1 pieces
Depth 0.14 m

Downloads

Planningdata

Tender text

Similar products

Circuit breaker accessoriesGHL 015
Circuit breaker accessories - GHL 015

Circuit breaker accessories

GHL 015

Productnumber 07701501

Low voltage trigger, for power switch‎, 220 - 240V AC, 220 - 250V DC,...

Auxiliary switch, for power switch‎

Circuit breaker accessoriesGHL 017
Circuit breaker accessories - GHL 017

Circuit breaker accessories

GHL 017

Productnumber 07701701

Time delay for low-voltage trigger, for power switch‎, Delay which can...

Auxiliary switch, for power switch‎

Circuit breaker accessoriesGHL 018
Circuit breaker accessories - GHL 018

Circuit breaker accessories

GHL 018

Productnumber 07711801

Auxiliary contactor/signalling (changer), for power switch‎

Auxiliary switch, for power switch‎

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!