This article is archived!

#07701701 | Dimensions: 105 x 150 x 95 mm

Circuit breaker accessories

GHL 017

Auxiliary switch, for power switch‎

read more

Description

Auxiliary switch, for power switch‎

Time delay for low-voltage trigger, for power switch‎, Delay which can be set 0.25/0.5/0.75/1/1.25/2/2.5/3 s

Technical Data

Dimensions

Width 105 mm
Length 150 mm
Height 95 mm
Weight 0.2096 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902813049
ETIM Class EC002498
Custom tariff number 85365080
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902813049
Width 0.105 m
Weight 0.2096 kg
Height 0.095 m
Quantity 1 pieces
Depth 0.15 m

Downloads

Planningdata

Tender text

Similar products

Circuit breaker accessoriesGHL 015
Circuit breaker accessories - GHL 015

Circuit breaker accessories

GHL 015

Productnumber 07701501

Low voltage trigger, for power switch‎, 220 - 240V AC, 220 - 250V DC,...

Auxiliary switch, for power switch‎

Circuit breaker accessoriesGHL 018
Circuit breaker accessories - GHL 018

Circuit breaker accessories

GHL 018

Productnumber 07711801

Auxiliary contactor/signalling (changer), for power switch‎

Auxiliary switch, for power switch‎

Circuit breaker accessoriesGHL 016
Circuit breaker accessories - GHL 016

Circuit breaker accessories

GHL 016

Productnumber 07711601

Low voltage trigger, 220 - 250V DC, for power switch‎, 220 - 240V AC,...

Auxiliary switch, for power switch‎

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!