Description
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth sidewalls
#11151201 | Dimensions: 361 x 254 x 165 mm
Empty enclosure
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth sidewalls
| Rated insulation voltage AC | 690 V |
|---|---|
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP66 |
| vented | no |
| UL Type Rating | not specified |
| Base unit colour | grey |
|---|---|
| Cover colour | transparent |
| Width | 361 mm |
|---|---|
| Length | 254 mm |
| Height | 165 mm |
| Weight | 1.472 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of fastening | Wall/ceiling mounting |
|---|---|
| Impact strength | IK07 |
| Sealable | yes |
| Cover screw torque | 1.2 Nm |
| Flange variant | no |
| Stackable | yes |
| Type of top part | Cover |
| Fastening | internal fixing points |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | Indoors |
| EAN | 4013902152506 |
|---|---|
| ETIM Class | EC000261 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polystyrene |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902152506 |
|---|---|
| Width | 0.361 m |
| Weight | 1.472 kg |
| Height | 0.165 m |
| Quantity | 1 pieces |
| Depth | 0.254 m |
| EAN / GTIN | 4013902322404 |
|---|---|
| Width | 0.372 m |
| Weight | 3.334 kg |
| Height | 0.372 m |
| Quantity | 2 pieces |
| Depth | 0.262 m |
| EAN / GTIN | 4013902322398 |
|---|---|
| Width | 0.8 m |
| Weight | 138.024 kg |
| Height | 1.65 m |
| Quantity | 72 pieces |
| Depth | 1.2 m |
Tender text
(11151201.TXT 660 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mast/pipe fixing set
MABF 215-2
Productnumber 89604101
for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small...
Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...
External fixing lugs kit
TK ABL
Productnumber 19400101
Set = 4 pcs.
External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77
External hinge set
ASS-gro
Productnumber 19000501
External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1
External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...
Mounting material
HBA
Productnumber 19000101
Set = 4 pcs.
Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...
Mounting plate
TK MPI-3625
Productnumber 19501201
TK PS / TK PC 3625
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey
Standard rail
NS 35-216
Productnumber 19821601
TK PS/PC 2518/362
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
Standard rail
NS 35-336
Productnumber 19833601
TK PS/PC 3625
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws
AIR ventilation element
BEL Air active M40 12-1/gr
Productnumber 26541101
12 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
AIR ventilation element
BEL Air active M40 24-1/gr
Productnumber 26541201
24 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
Empty enclosure
TK PS 3625-11-m
Productnumber 10541201
Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 3625-16-m
Productnumber 10591201
Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 3625-11-o
Productnumber 11041201
Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 3625-16-o
Productnumber 11091201
Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 3625-11-tm
Productnumber 10601201
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 3625-16-tm
Productnumber 10651201
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...
Empty enclosure
TK PS 3625-11-to
Productnumber 11101201
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...