#13100801 | Dimensions: 254 x 180 x 165 mm

Empty enclosure

TK PC 2518-16-to

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV...

read more

Description

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate, transparent, smooth sidewalls

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 254 mm
Length 180 mm
Height 165 mm
Weight 0.955 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902151813
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902327980
Width 0.372 m
Weight 4.21 kg
Height 0.372 m
Quantity 4 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902327997
Width 0.8 m
Weight 169.56 kg
Height 1.65 m
Quantity 144 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902151813
Width 0.254 m
Weight 0.955 kg
Height 0.165 m
Quantity 1 pieces
Depth 0.18 m

Planningdata

Tender text

Accessories

Mast/pipe fixing setMABF 150-3
Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set

MABF 150-3

Productnumber 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 215-2 new
Mast/pipe fixing set - MABF 215-2

Mast/pipe fixing set

MABF 215-2

Productnumber 89604101

for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

External hinge setASS-gro
External hinge set - ASS-gro

External hinge set

ASS-gro

Productnumber 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Mounting materialHBA
Mounting material - HBA

Mounting material

HBA

Productnumber 19000101

Set = 4 pcs.

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

Mounting plateTK MPI-2518
Mounting plate - TK MPI-2518

Mounting plate

TK MPI-2518

Productnumber 19500801

TK PS / TK PC 2518

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

Standard railNS 35-216
Standard rail - NS 35-216

Standard rail

NS 35-216

Productnumber 19821601

TK PS/PC 2518/362

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

AIR ventilation elementBEL Air active M40 12-1/gr new
AIR ventilation element - BEL Air active M40 12-1/gr

AIR ventilation element

BEL Air active M40 12-1/gr

Productnumber 26541101

12 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

AIR ventilation elementBEL Air active M40 24-1/gr new
AIR ventilation element - BEL Air active M40 24-1/gr

AIR ventilation element

BEL Air active M40 24-1/gr

Productnumber 26541201

24 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

Similar products

Empty enclosureTK PC 2518-9-m
Empty enclosure - TK PC 2518-9-m

Empty enclosure

TK PC 2518-9-m

Productnumber 12740801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-11-m
Empty enclosure - TK PC 2518-11-m

Empty enclosure

TK PC 2518-11-m

Productnumber 12790801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-16-m
Empty enclosure - TK PC 2518-16-m

Empty enclosure

TK PC 2518-16-m

Productnumber 12840801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-9-o
Empty enclosure - TK PC 2518-9-o

Empty enclosure

TK PC 2518-9-o

Productnumber 12040801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-11-o
Empty enclosure - TK PC 2518-11-o

Empty enclosure

TK PC 2518-11-o

Productnumber 12090801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-16-o
Empty enclosure - TK PC 2518-16-o

Empty enclosure

TK PC 2518-16-o

Productnumber 12140801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-9-tm
Empty enclosure - TK PC 2518-9-tm

Empty enclosure

TK PC 2518-9-tm

Productnumber 13700801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-11-tm
Empty enclosure - TK PC 2518-11-tm

Empty enclosure

TK PC 2518-11-tm

Productnumber 13750801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-16-tm
Empty enclosure - TK PC 2518-16-tm

Empty enclosure

TK PC 2518-16-tm

Productnumber 13800801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-9-to
Empty enclosure - TK PC 2518-9-to

Empty enclosure

TK PC 2518-9-to

Productnumber 13000801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 2518-11-to
Empty enclosure - TK PC 2518-11-to

Empty enclosure

TK PC 2518-11-to

Productnumber 13050801

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist