#18600401 | Dimensions: 73 x 91 x 2,5 mm

Mounting plate

TG MPI-1208

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

read more

Description

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

for TG 1208

Technical Data

Dimensions

Width 73 mm
Length 91 mm
Height 2.5 mm
Weight 0.023 kg

Sales Information

EAN 4013902816507
ETIM Class EC000213
Custom tariff number 39219041
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902816507
Width 0.073 m
Weight 0.023 kg
Height 0.003 m
Quantity 1 pieces
Depth 0.091 m

Outer packaging

EAN / GTIN 4013902330447
Width 0.357 m
Weight 1.365 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902330454
Width 0.8 m
Weight 170 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Mounting plateTG MPI-88
Mounting plate - TG MPI-88

Mounting plate

TG MPI-88

Productnumber 18600301

for TG 88

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-1212
Mounting plate - TG MPI-1212

Mounting plate

TG MPI-1212

Productnumber 18600501

for TG 1212

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-1608
Mounting plate - TG MPI-1608

Mounting plate

TG MPI-1608

Productnumber 18600601

for TG 1608

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-1612
Mounting plate - TG MPI-1612

Mounting plate

TG MPI-1612

Productnumber 18600701

for TG 1612

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-2012
Mounting plate - TG MPI-2012

Mounting plate

TG MPI-2012

Productnumber 18600801

for TG 2012

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-2015
Mounting plate - TG MPI-2015

Mounting plate

TG MPI-2015

Productnumber 18600901

for TG 2015

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-2516
Mounting plate - TG MPI-2516

Mounting plate

TG MPI-2516

Productnumber 18601201

for TG 2516

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-3023
Mounting plate - TG MPI-3023

Mounting plate

TG MPI-3023

Productnumber 18601301

for TG 3023

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist