Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
for TG 3023
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
for TG 3023
| Width | 222 mm |
|---|---|
| Length | 270 mm |
| Height | 2.5 mm |
| Weight | 0.2106 kg |
| EAN | 4013902816583 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902816583 |
|---|---|
| Width | 0.222 m |
| Weight | 0.2106 kg |
| Height | 0.003 m |
| Quantity | 1 pieces |
| Depth | 0.27 m |
| EAN / GTIN | 4013902330584 |
|---|---|
| Width | 0.357 m |
| Weight | 5.48 kg |
| Height | 0.127 m |
| Quantity | 25 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902330591 |
|---|---|
| Width | 0.8 m |
| Weight | 613.84 kg |
| Height | 1.67 m |
| Quantity | 2160 pieces |
| Depth | 1.2 m |
Tender text
(18601301.TXT 356 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
TG MPI-88
Productnumber 18600301
for TG 88
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
Mounting plate
TG MPI-1208
Productnumber 18600401
for TG 1208
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
Mounting plate
TG MPI-1212
Productnumber 18600501
for TG 1212
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
Mounting plate
TG MPI-1608
Productnumber 18600601
for TG 1608
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
Mounting plate
TG MPI-1612
Productnumber 18600701
for TG 1612
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
Mounting plate
TG MPI-2012
Productnumber 18600801
for TG 2012
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
Mounting plate
TG MPI-2015
Productnumber 18600901
for TG 2015
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
Mounting plate
TG MPI-2516
Productnumber 18601201
for TG 2516
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey