#18600601 | Dimensions: 73 x 131 x 2,5 mm

Mounting plate

TG MPI-1608

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

read more

Description

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

for TG 1608

Technical Data

Dimensions

Width 73 mm
Length 131 mm
Height 2.5 mm
Weight 0.0354 kg

Sales Information

EAN 4013902816521
ETIM Class EC000213
Custom tariff number 39219041
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902816521
Width 0.073 m
Weight 0.0354 kg
Height 0.003 m
Quantity 1 pieces
Depth 0.131 m

Outer packaging

EAN / GTIN 4013902330485
Width 0.357 m
Weight 1.985 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902330492
Width 0.8 m
Weight 237 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Mounting plateTG MPI-88
Mounting plate - TG MPI-88

Mounting plate

TG MPI-88

Productnumber 18600301

for TG 88

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-1208
Mounting plate - TG MPI-1208

Mounting plate

TG MPI-1208

Productnumber 18600401

for TG 1208

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-1212
Mounting plate - TG MPI-1212

Mounting plate

TG MPI-1212

Productnumber 18600501

for TG 1212

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-1612
Mounting plate - TG MPI-1612

Mounting plate

TG MPI-1612

Productnumber 18600701

for TG 1612

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-2012
Mounting plate - TG MPI-2012

Mounting plate

TG MPI-2012

Productnumber 18600801

for TG 2012

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-2015
Mounting plate - TG MPI-2015

Mounting plate

TG MPI-2015

Productnumber 18600901

for TG 2015

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-2516
Mounting plate - TG MPI-2516

Mounting plate

TG MPI-2516

Productnumber 18601201

for TG 2516

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPI-3023
Mounting plate - TG MPI-3023

Mounting plate

TG MPI-3023

Productnumber 18601301

for TG 3023

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist