#20842001 | Dimensions: 29 x 29 x 6 mm

Lock nut

GMU PA M20

Lock nut for metric twist nipple and cable glands, polyamide

read more

Description

Lock nut for metric twist nipple and cable glands, polyamide

Thread M20x1.5

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 29 mm
Length 29 mm
Height 6 mm
Nominal size M20
Weight 0.0022 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 750 °C (EN 60695-2-12)

Sales Information

EAN 4013902012503
ETIM Class EC000940
Custom tariff number 39269097
Minimum order quantity 100

Logistic data

Piece

EAN / GTIN 4013902012503
Width 0.029 m
Weight 0.0022 kg
Height 0.006 m
Quantity 1 pieces
Depth 0.029 m

Inner packaging

EAN / GTIN 4013902399048
Width 0.115 m
Weight 0.24 kg
Height 0.083 m
Quantity 100 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902333486
Width 0.357 m
Weight 3.095 kg
Height 0.127 m
Quantity 1200 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902333493
Width 0.8 m
Weight 357 kg
Height 1.67 m
Quantity 129600 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Lock nutGMU PA M12
Lock nut - GMU PA M12

Lock nut

GMU PA M12

Productnumber 20841201

Thread M12x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Lock nutGMU PA M16
Lock nut - GMU PA M16

Lock nut

GMU PA M16

Productnumber 20841601

Thread M16x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Lock nutGMU PA M25
Lock nut - GMU PA M25

Lock nut

GMU PA M25

Productnumber 20842501

Thread M25x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Lock nutGMU PA M32
Lock nut - GMU PA M32

Lock nut

GMU PA M32

Productnumber 20843201

Thread M32x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Lock nutGMU PA M40
Lock nut - GMU PA M40

Lock nut

GMU PA M40

Productnumber 20844001

Thread M40x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Lock nutGMU PA M50
Lock nut - GMU PA M50

Lock nut

GMU PA M50

Productnumber 20845001

Thread M50x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Lock nutGMU PA M63
Lock nut - GMU PA M63

Lock nut

GMU PA M63

Productnumber 20846301

Thread M63x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!