Lock nut for metric twist nipple and cable glands, polyamide
Thread M50x1.5
Lock nut
Productnumber: 20845001 | Dimensions: 67 x 67 x 8 mm
Lock nut for metric twist nipple and cable glands, polyamide
Thread M50x1.5
Accessory colour | light grey |
---|
Width | 67 mm |
---|---|
Length | 67 mm |
Height | 8 mm |
Nominal size | M50 |
Halogen free | yes |
---|---|
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 750 °C |
Industry quality | no |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.