Description
Lock nut for metric twist nipple and cable glands, polyamide
Thread M63x1.5
Lock nut for metric twist nipple and cable glands, polyamide
Thread M63x1.5
| Accessory colour | light grey |
|---|
| Width | 83 mm |
|---|---|
| Length | 83 mm |
| Height | 8 mm |
| Nominal size | M63 |
| Weight | 0.0178 kg |
| Halogen free | yes |
|---|---|
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 750 °C (EN 60695-2-12) |
| EAN | 4013902859665 |
|---|---|
| ETIM Class | EC000940 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 10 |
| EAN / GTIN | 4013902399055 |
|---|---|
| Width | 0.115 m |
| Weight | 0.1981 kg |
| Height | 0.083 m |
| Quantity | 10 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902333585 |
|---|---|
| Width | 0.357 m |
| Weight | 2.5922 kg |
| Height | 0.127 m |
| Quantity | 120 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902333592 |
|---|---|
| Width | 0.8 m |
| Weight | 301.9576 kg |
| Height | 1.67 m |
| Quantity | 12960 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902859665 |
|---|---|
| Width | 0.083 m |
| Weight | 0.0178 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.083 m |
Tender text
(20846301.TXT 368 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Lock nut
GMU PA M12
Productnumber 20841201
Thread M12x1.5
Lock nut for metric twist nipple and cable glands, polyamide
Lock nut
GMU PA M16
Productnumber 20841601
Thread M16x1.5
Lock nut for metric twist nipple and cable glands, polyamide
Lock nut
GMU PA M20
Productnumber 20842001
Thread M20x1.5
Lock nut for metric twist nipple and cable glands, polyamide
Lock nut
GMU PA M25
Productnumber 20842501
Thread M25x1.5
Lock nut for metric twist nipple and cable glands, polyamide
Lock nut
GMU PA M32
Productnumber 20843201
Thread M32x1.5
Lock nut for metric twist nipple and cable glands, polyamide
Lock nut
GMU PA M40
Productnumber 20844001
Thread M40x1.5
Lock nut for metric twist nipple and cable glands, polyamide
Lock nut
GMU PA M50
Productnumber 20845001
Thread M50x1.5
Lock nut for metric twist nipple and cable glands, polyamide