Description
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses of 1.5 - 4.0 mm, orange
Sealing range 9 - 18 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses of 1.5 - 4.0 mm, orange
Sealing range 9 - 18 mm
| Accessory colour | reinorange |
|---|
| Weight | 0.0037 kg |
|---|
| Halogen free | yes |
|---|---|
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| Installation location | Indoors |
|---|
| ETIM Class | EC000451 |
|---|---|
| Custom tariff number | 39269097 |
Tender text
(23062501.TXT 440 B)
Log in to download tender texts.
Attachment bushes
AST M20/or
Productnumber 23062001
Sealing range 8 - 13,5 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M32/or
Productnumber 23063201
Sealing range 13 - 23 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M40/or
Productnumber 23064001
Sealing range 17 - 30 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
DST M40 or
Productnumber 23564001
With two sealing membranes, One of these open, orange, for wall...
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...