Description
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses of 1.5 - 4.0 mm, orange
With two sealing membranes, One of these open, orange, for wall thickness 1.5-4.0 mm, seal range 8-13.5 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses of 1.5 - 4.0 mm, orange
With two sealing membranes, One of these open, orange, for wall thickness 1.5-4.0 mm, seal range 8-13.5 mm
| Accessory colour | reinorange |
|---|
| Weight | 0.0066 kg |
|---|
| Halogen free | yes |
|---|---|
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| Installation location | Indoors |
|---|
| ETIM Class | EC002498 |
|---|---|
| Custom tariff number | 39269097 |
Tender text
(23564001.TXT 523 B)
Log in to download tender texts.
Attachment bushes
AST M20/or
Productnumber 23062001
Sealing range 8 - 13,5 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M25/or
Productnumber 23062501
Sealing range 9 - 18 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M32/or
Productnumber 23063201
Sealing range 13 - 23 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...
Attachment bushes
AST M40/or
Productnumber 23064001
Sealing range 17 - 30 mm
Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...