#26501101 | Dimensions: 61 x 70 x 47 mm

AIR ventilation element

BEL Air active M40 12-1/sw

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty enclosures and small distribution boards, filter class G4 according to DIN EN 779, for wall...

read more

Description

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty enclosures and small distribution boards, filter class G4 according to DIN EN 779, for wall thicknesses from 1.25 to 4.5 mm.

12 V DC, performance class 1, black

Technical Data

electrical characteristics

Rated operating voltage DC 12 V
Type of protection IP55
Output 1.4 Watt

Colours

Accessory colour deep black

Dimensions

Width 61 mm
Length 70 mm
Height 47 mm
Weight 0.11 kg

Material characteristics

UV-resistant yes
Flammability class according with UL94 V2
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Impact strength IK07
Airflow, free blowing 31.6 m³/h
Sound pressure level 38.1 dB(A)

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -10 °C
Max. ambient temperature 70 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902714919
ETIM Class EC000320
Custom tariff number 39269097
Minimum order quantity 1

Material

Accessory material Polycarbonate

Logistic data

Piece

EAN / GTIN 4013902714919
Width 0.13 m
Weight 0.11 kg
Height 0.02 m
Quantity 1 pieces
Depth 0.08 m

Outer packaging

EAN / GTIN 4013902714933
Width 0.314 m
Weight 3.069 kg
Height 0.185 m
Quantity 10 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902714940
Width 0.8 m
Weight 236.83 kg
Height 1.715 m
Quantity 700 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Replacement filterEF M40 G4 new
Replacement filter - EF M40 G4

Replacement filter

EF M40 G4

Productnumber 27900401

Filter class G4 according to DIN EN 779

Replacement filter insert for BEL Air active M40

Similar products

AIR ventilation elementBEL Air active M40 24-1/sw new
AIR ventilation element - BEL Air active M40 24-1/sw

AIR ventilation element

BEL Air active M40 24-1/sw

Productnumber 26501201

24 V DC, performance class 1, black

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

AIR ventilation elementBEL Air active M40 12-1/gr new
AIR ventilation element - BEL Air active M40 12-1/gr

AIR ventilation element

BEL Air active M40 12-1/gr

Productnumber 26541101

12 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

AIR ventilation elementBEL Air active M40 24-1/gr new
AIR ventilation element - BEL Air active M40 24-1/gr

AIR ventilation element

BEL Air active M40 24-1/gr

Productnumber 26541201

24 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!