#40240001 | Dimensions: 92 x 92 x 60 mm

Junction box

Abox Pro 025-L

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Color variants

Customize

Description

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M16/M20, (1 rear, 7 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

grey, Ui=1000 V AC, without terminals

Accessories supplied:
4 double membrane seals IP66 M20 sealing range 7 - 13 mm, cover retainer

Technical Data

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66/IP67/IP69
Terminal type none

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 92 mm
Length 92 mm
Height 60 mm
Inner length 78 mm
Inner width 78 mm
Inner height 40 mm
Weight 0.17 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 8
max. amount of terminals at 2,5² 6

Max. number of wires per cross section acc. to DIN VDE 0606-1

max. amount of wires at 1,5² 24
max. amount of wires at 2,5² 20

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902662258
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902662265
Width 0.381 m
Weight 10.443 kg
Height 0.332 m
Quantity 60 pieces
Depth 0.291 m

Pallet

EAN / GTIN 4013902662272
Width 0.8 m
Weight 272.632 kg
Height 1.146 m
Quantity 1440 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902662258
Width 0.092 m
Weight 0.17 kg
Height 0.06 m
Quantity 1 pieces
Depth 0.092 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cable glandKVR M16-MGM
Cable gland - KVR M16-MGM

Cable gland

KVR M16-MGM

Productnumber 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M16
Double-membrane seals - DMS M16

Double-membrane seals

DMS M16

Productnumber 26041601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Standard railAbox 025 TS15
Standard rail - Abox 025 TS15

Standard rail

Abox 025 TS15

Productnumber 89520201

for Abox / Abox Pro 025

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...

Terminal holderAbox 025/040 KH 2273 2,5²
Terminal holder - Abox 025/040 KH 2273 2,5²

Terminal holder

Abox 025/040 KH 2273 2,5²

Productnumber 89600201

for position-fixed mounting of up to 6 terminals Wago 2273-205 in...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 025/040 KH 221 4²
Terminal holder - Abox 025/040 KH 221 4²

Terminal holder

Abox 025/040 KH 221 4²

Productnumber 89600301

for position-fixed mounting of up to 6 terminals Wago 221-413 in...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal blockAbox 025/040 KLS-2,5²/4²
Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block

Abox 025/040 KLS-2,5²/4²

Productnumber 89640401

Screw terminal block for Abox/Abox Pro 025 and Abox/Abox Pro 040,...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Mast/pipe fixing setMABF 65-1
Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set

MABF 65-1

Productnumber 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Cover retainerTG DVS-42
Cover retainer - TG DVS-42

Cover retainer

TG DVS-42

Productnumber 18200601

for TG 88, TG 1208, TG 1212, TG 1608, Abox Pro 025 - 350

spare cover retainer, Set = 10 pcs.

Similar products

Junction boxAbox Pro 025-2,5²
Junction box - Abox Pro 025-2,5²

Junction box

Abox Pro 025-2,5²

Productnumber 40242001

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

Junction boxAbox Pro 025-L/sw
Junction box - Abox Pro 025-L/sw

Junction box

Abox Pro 025-L/sw

Productnumber 40200001

black, Ui=1000 V AC, without terminals

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

Junction boxAbox Pro 025-2,5²/sw
Junction box - Abox Pro 025-2,5²/sw

Junction box

Abox Pro 025-2,5²/sw

Productnumber 40202001

black, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², certified by VDE (DIN...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist