This article is archived!

#41040601 | Dimensions: 115 x 115 x 66 mm

Junction box

WK 100-10²

Junction Box, Junction box, protection class IP54, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M32, (7 side), internal fixing...

read more

Description

Junction Box, Junction box, protection class IP54, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M32, (7 side), internal fixing points, for standard indoor installations

grey, with screw terminal, 5-pole - 10 mm² (5 x 4² / 4 x 6² / 3 x 10²)

Accessories supplied:
4 Attachment bushes IP54 M32 sealing range 13 - 23 mm, 1 sealing plugs M32, 1 sealing kit

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP54
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 115 mm
Length 115 mm
Height 66 mm
Weight 0.449 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK05
Sealable no
Cover screw torque 1.8 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902040247
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Steel

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902312634
Width 0.365 m
Weight 9.423 kg
Height 0.265 m
Quantity 20 pieces
Depth 0.255 m

Pallet

EAN / GTIN 4013902312641
Width 0.8 m
Weight 526.842 kg
Height 1.72 m
Quantity 1080 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902040247
Width 0.115 m
Weight 0.449 kg
Height 0.066 m
Quantity 1 pieces
Depth 0.115 m

Planningdata

Tender text

Accessories

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M40
Double-membrane seals - DMS M40

Double-membrane seals

DMS M40

Productnumber 26044001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Terminal blockWK 100 KLS-10²
Terminal block - WK 100 KLS-10²

Terminal block

WK 100 KLS-10²

Productnumber 46051001

5x10 mm², for K15, K3-, K4-EK boxes

Connecting terminal, Ui=400V / 690V

Similar products

Junction boxWK 100-L
Junction box - WK 100-L

Junction box

WK 100-L

Productnumber 41090601

grey, without terminals

Junction Box, Junction box, protection class IP54, nominal cross-section 10 mm², Ui=690 V AC,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!