Abox XT

Underground and floodplains

#41045001 | Dimensions: 152 x 152 x 85 mm

Junction box

Abox Pro XT-10²

Junction box, protection class IP68, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100), knockouts, M20/M25/M32, (2 rear,...

read more

Description

Junction box, protection class IP68, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100), knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, with screw terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads, for installations in the industrial environment and unprotected outside areas

grey, In=57 A, grey, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole, max. nominal cross-section acc. DIN EN 60998: 10 mm², clampable cross-sections per pole: 4 x 2.5 mm², 4 x 4 mm², 4 x 6 mm², 4 x 10 mm², 2 x 16 mm² rigid Cu / flexible with ferrule

Accessories supplied:
4 double membrane seals IP66 M32 sealing range 13 - 21 mm, 2 sealing plugs M20, 1 attachment bush M20, cover retainer, 1 cast resin bag GHB Pro 4 with filling funnel and disposable gloves

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Min. conductor cross section 4 mm²
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP68
Rated current 57 A
Terminal type Screw terminal
Number of poles 5

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 152 mm
Length 152 mm
Height 85 mm
Inner length 137 mm
Inner width 137 mm
Inner height 65 mm
Weight 1.9057 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902663705
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100)

Logistic data

Outer packaging

EAN / GTIN 4013902663705
Width 0.397 m
Weight 2.2557 kg
Height 0.169 m
Quantity 1 pieces
Depth 0.28 m

Pallet

EAN / GTIN 4013902663712
Width 0.8 m
Weight 100.9495 kg
Height 1.164 m
Quantity 35 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cast-resin bagGHB Pro 4
Cast-resin bag - GHB Pro 4

Cast-resin bag

GHB Pro 4

Productnumber 49252401

for Abox ProXT-10² and Abox Pro XT SLK-6², content 1250 ml

Cast resin bag for Abox Pro XT and Abox Pro XT SL(K), non-labelled with funnel and disposable...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!