#42542001 | Dimensions: 252 x 202 x 120 mm

Junction box

Abox Pro 250-25²

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Color variants

Customize

Description

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M40/M50, (4 rear, 10 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

grey, Ui=690 V AC, In=101 A, with raised screw terminal block, 5-pole - 25 mm², clampable cross-sections per pole: 12 x 10 mm², 8 x 16 mm², 4 x 25 mm² Cu rigid/flexible with wire-end ferrule

Accessories supplied:
4 double membrane seals IP66 M40 sealing range 17 - 28 mm, cover retainer

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Min. conductor cross section 10 mm²
Max. conductor cross section 25 mm²
Protection class II
Type of protection IP66/IP67/IP69
Rated current 101 A
Terminal type Screw terminal
Number of poles 5

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 252 mm
Length 202 mm
Height 120 mm
Inner length 186 mm
Inner width 236 mm
Inner height 99 mm
Weight 1.3041 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902663484
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902663491
Width 0.507 m
Weight 5.5514 kg
Height 0.277 m
Quantity 4 pieces
Depth 0.22 m

Pallet

EAN / GTIN 4013902663507
Width 0.8 m
Weight 138.5794 kg
Height 0.981 m
Quantity 84 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902663484
Width 0.252 m
Weight 1.3041 kg
Height 0.12 m
Quantity 1 pieces
Depth 0.202 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M40-MGM
Cable gland - KVR M40-MGM

Cable gland

KVR M40-MGM

Productnumber 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M50-MGM
Cable gland - KVR M50-MGM

Cable gland

KVR M50-MGM

Productnumber 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M40
Double-membrane seals - DMS M40

Double-membrane seals

DMS M40

Productnumber 26044001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Mounting plateAbox MPI 250
Mounting plate - Abox MPI 250

Mounting plate

Abox MPI 250

Productnumber 89512501

for Abox / Abox Pro 250

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

Standard railAbox 160/250 NS35
Standard rail - Abox 160/250 NS35

Standard rail

Abox 160/250 NS35

Productnumber 89531601

for Abox / Abox Pro 160

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

Standard railAbox 250/350 NS35
Standard rail - Abox 250/350 NS35

Standard rail

Abox 250/350 NS35

Productnumber 89533501

for Abox / Abox Pro 350

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

Terminal holderAbox 100 KH 2006 6²
Terminal holder - Abox 100 KH 2006 6²

Terminal holder

Abox 100 KH 2006 6²

Productnumber 89600601

terminal holder with standard rail NS35 for mounting of terminal...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal blockAbox 250/350 KLS-25²/35²
Terminal block - Abox 250/350 KLS-25²/35²

Terminal block

Abox 250/350 KLS-25²/35²

Productnumber 89643501

raised screw terminal block for Abox/Abox Pro 250/350, 5-pole - 35...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Mast/pipe fixing setMABF 150-2
Mast/pipe fixing set - MABF 150-2

Mast/pipe fixing set

MABF 150-2

Productnumber 89603101

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Mast/pipe fixing setMABF 215-1
Mast/pipe fixing set - MABF 215-1

Mast/pipe fixing set

MABF 215-1

Productnumber 89604001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cover retainerTG DVS-42
Cover retainer - TG DVS-42

Cover retainer

TG DVS-42

Productnumber 18200601

for TG 88, TG 1208, TG 1212, TG 1608, Abox Pro 025 - 350

spare cover retainer, Set = 10 pcs.

Similar products

Junction boxAbox Pro 250-L
Junction box - Abox Pro 250-L

Junction box

Abox Pro 250-L

Productnumber 42540001

grey, Ui=1000 V AC, without terminals

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...

Junction boxAbox Pro 250-L/sw
Junction box - Abox Pro 250-L/sw

Junction box

Abox Pro 250-L/sw

Productnumber 42500001

black, Ui=1000 V AC, without terminals

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...

Junction boxAbox Pro 250-25²/sw
Junction box - Abox Pro 250-25²/sw

Junction box

Abox Pro 250-25²/sw

Productnumber 42502001

black, Ui=690 V AC, In=101 A, with raised screw terminal block, 5-pole...

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!