#43500001 | Dimensions: 252 x 252 x 120 mm

Junction box

Abox Pro 350-L/sw

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Color variants

Customize

Description

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M40/M50, (4 rear, 12 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

black, Ui=1000 V AC, without terminals

Accessories supplied:
4 double membrane seals IP66 M40 sealing range 17 - 28 mm, cover retainer

Technical Data

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 35 mm²
Protection class II
Type of protection IP66/IP67/IP69
Terminal type none

Colours

Base unit colour black
Cover colour black

Dimensions

Width 252 mm
Length 252 mm
Height 120 mm
Inner length 236 mm
Inner width 236 mm
Inner height 99 mm
Weight 1.1951 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902663453
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902663460
Width 0.383 m
Weight 3.8883 kg
Height 0.281 m
Quantity 3 pieces
Depth 0.258 m

Pallet

EAN / GTIN 4013902663477
Width 0.8 m
Weight 126.9841 kg
Height 0.993 m
Quantity 81 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902663453
Width 0.252 m
Weight 1.1951 kg
Height 0.12 m
Quantity 1 pieces
Depth 0.252 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cable glandKVR M20-MGM/sw
Cable gland - KVR M20-MGM/sw

Cable gland

KVR M20-MGM/sw

Productnumber 22702001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M20-GDB/MGM/sw
Cable gland - KVR M20-GDB/MGM/sw

Cable gland

KVR M20-GDB/MGM/sw

Productnumber 22702101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M40-MGM/sw
Cable gland - KVR M40-MGM/sw

Cable gland

KVR M40-MGM/sw

Productnumber 22704001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(*IP69...

Cable glandKVR M50-MGM
Cable gland - KVR M50-MGM

Cable gland

KVR M50-MGM

Productnumber 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M20/sw
Double-membrane seals - DMS M20/sw

Double-membrane seals

DMS M20/sw

Productnumber 26002001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M40/sw
Double-membrane seals - DMS M40/sw

Double-membrane seals

DMS M40/sw

Productnumber 26004001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Mounting plateAbox MPI 350
Mounting plate - Abox MPI 350

Mounting plate

Abox MPI 350

Productnumber 89513501

for Abox / Abox Pro 350

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

Standard railAbox 250/350 NS35
Standard rail - Abox 250/350 NS35

Standard rail

Abox 250/350 NS35

Productnumber 89533501

for Abox / Abox Pro 350

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

Terminal holderAbox 100 KH 2006 6²
Terminal holder - Abox 100 KH 2006 6²

Terminal holder

Abox 100 KH 2006 6²

Productnumber 89600601

terminal holder with standard rail NS35 for mounting of terminal...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal blockAbox 250/350 KLS-25²/35²
Terminal block - Abox 250/350 KLS-25²/35²

Terminal block

Abox 250/350 KLS-25²/35²

Productnumber 89643501

raised screw terminal block for Abox/Abox Pro 250/350, 5-pole - 35...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Mast/pipe fixing setMABF 215-1
Mast/pipe fixing set - MABF 215-1

Mast/pipe fixing set

MABF 215-1

Productnumber 89604001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cover retainerTG DVS-42
Cover retainer - TG DVS-42

Cover retainer

TG DVS-42

Productnumber 18200601

for TG 88, TG 1208, TG 1212, TG 1608, Abox Pro 025 - 350

spare cover retainer, Set = 10 pcs.

Similar products

Junction boxAbox Pro 350-L
Junction box - Abox Pro 350-L

Junction box

Abox Pro 350-L

Productnumber 43540001

grey, Ui=1000 V AC, without terminals

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

Junction boxAbox Pro 350-35²
Junction box - Abox Pro 350-35²

Junction box

Abox Pro 350-35²

Productnumber 43542001

grey, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole...

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

Junction boxAbox Pro 350-35²/sw
Junction box - Abox Pro 350-35²/sw

Junction box

Abox Pro 350-35²/sw

Productnumber 43502001

black, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole...

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist