#49049401 | Dimensions: 640 x 320 x 179 mm

Junction box

Abox-i 2400-240²/4

Junction box, protection class IP65, nominal cross-section 240 mm², Ui=690 V AC, knockouts, M16/M40/M50, (30 side), internal fixing points, for installations in industrial environments and...

read more

Description

Junction box, protection class IP65, nominal cross-section 240 mm², Ui=690 V AC, knockouts, M16/M40/M50, (30 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, with special screw terminal for conductor entry on top, 4-pole - 240² (25 to 240 mm², CU/AL)

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 240 mm²
Protection class II
Type of protection IP65
Number of poles 4
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 640 mm
Length 320 mm
Height 179 mm
Weight 9.342 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902361915
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902361915
Width 0.655 m
Weight 9.842 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902311965
Width 0.8 m
Weight 254.208 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Download 3D-BIM-Data

Accessories

TerminalAKL 140
Terminal - AKL 140

Terminal

AKL 140

Productnumber 07614001

400 A, for CU conductors 1x (50-240)re/rm/se/sm, 2x...

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

Cable entryGKE 32
Cable entry - GKE 32

Cable entry

GKE 32

Productnumber 07303201

Side of enclosure 320 mm, for 2 x 75 mm Ø cables

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

Empty enclosureGTi 1-g
Empty enclosure - GTi 1-g

Empty enclosure

GTi 1-g

Productnumber 01040101

with grey cover

Empty Enclosure, 3 x enclosure connectors (GGV)

FlangeGFL 20
Flange - GFL 20

Flange

GFL 20

Productnumber 07220001

Flange, Smooth, 2 x flange connectors (GFV)

Strain reliefGZE 3
Strain relief - GZE 3

Strain relief

GZE 3

Productnumber 07300301

Side of enclosure 320 mm, for 1 x 75 mm cable

Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm

Flange barGFG 3
Flange bar - GFG 3

Flange bar

GFG 3

Productnumber 07280301

Side of enclosure 320 mm, with sealing

Flange bar for replacing sawn-out fins

External fixing lugGAB-ES
External fixing lug - GAB-ES

External fixing lug

GAB-ES

Productnumber 07030001

V2A, Set = 4 off

External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M40-MGM
Cable gland - KVR M40-MGM

Cable gland

KVR M40-MGM

Productnumber 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M50-MGM
Cable gland - KVR M50-MGM

Cable gland

KVR M50-MGM

Productnumber 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Similar products

Junction boxAbox-i 2400 240²/5
Junction box - Abox-i 2400 240²/5

Junction box

Abox-i 2400 240²/5

Productnumber 49049101

grey, with special screw terminal for conductor entry on top, 5-pole -...

Junction box, protection class IP65, nominal cross-section 240 mm², Ui=690 V AC, knockouts,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!