This article is archived!

#49241001 | Dimensions: 140 x 140 x 79 mm

Junction box

Abox XT 100-10²

Junction box, protection class IP68, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100), knockouts, M20/M25/M32, (2 rear,...

read more

Description

Junction box, protection class IP68, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100), knockouts, M20/M25/M32, (2 rear, 10 side), internal fixing points, with screw terminals for encapsulation, for assembly in flooded areas and in the ground without traffic loads,

grey, with raised screw terminal, 5-pole - 10 mm² (4 x 4² / 4 x 6² / 4 x 10²)

Accessories supplied:
4 double membrane seals IP66 M32 sealing range 14 - 21 mm, 2 sealing plugs M20, 1 attachment bush M20, 1 cast resin bag GHB4 with filling funnel

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP68
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 140 mm
Length 140 mm
Height 79 mm
Weight 2.08 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Universal
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

Min. ambient temperature -35 °C
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas
Installation location unprotected outdoor areas

Sales Information

EAN 4013902351473
EAN 4013902351473
ETIM Class EC002600
ETIM Class EC002600
Custom tariff number 85369095
Custom tariff number 85369095
Minimum order quantity 1
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Cover screw material Stainless steel 1.4567 (V2A)
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100)
Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22) & DIN VDE V 0606-22-100)

Logistic data

Outer packaging

EAN / GTIN 4013902351473
Width 0.397 m
Weight 2.43 kg
Height 0.169 m
Quantity 1 pieces
Depth 0.28 m
EAN / GTIN 4013902351473
Width 0.397 m
Weight 2.43 kg
Height 0.169 m
Quantity 1 pieces
Depth 0.28 m

Pallet

EAN / GTIN 4013902351480
Width 0.8 m
Weight 192.1 kg
Height 1.8 m
Quantity 70 pieces
Depth 1.2 m
EAN / GTIN 4013902351480
Width 0.8 m
Weight 192.1 kg
Height 1.8 m
Quantity 70 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Cast-resin bagGHB 4
Cast-resin bag - GHB 4

Cast-resin bag

GHB 4

Productnumber 49251001

1200 ml, halogen-free

Cast resin bag GHB 4, for Abox XT 100-10² and Abox XT SL 6², unlabelled with funnel and disposable...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Attachment bushesAST M20
Attachment bushes - AST M20

Attachment bushes

AST M20

Productnumber 23042001

Sealing range 8 - 13,5 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Sealing plugsVST M20
Sealing plugs - VST M20

Sealing plugs

VST M20

Productnumber 23142001

Sealing range 8 - 13,5 mm

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

Similar products

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist