This article is archived!

#57312201 | Dimensions: 528 x 530 x 226 mm

E-Bike charging station

BCS Pure FR

e-bike charging station, monitored and controlled charging for the e-biker and charging station operator, grey, similar to RAL 7035, with printed cover, fixed cable system, including status...

read more

Description

e-bike charging station, monitored and controlled charging for the e-biker and charging station operator, grey, similar to RAL 7035, with printed cover, fixed cable system, including status display of individual charging points, can be connected to 230/400V-grid, product delivered ready for connection for rapid and easy wall-mounting

four charging points, of which 2 sockets Type E 230V, 1 x Shimano, 1 x Bosch

Accessories supplied:
With four external fixing lugs 10mm and 40mm wall distance, with integrated ventilation element BEL Air M40 for preventing the accumulation of condensation inside the enclosure

Technical Data

Built-in devices

Bosch charging point 1
Shimano charging point 1
SCHUKO® plug socket (on side), 230V 2

electrical characteristics

Rated operating voltage AC 230 V
Rated operating voltage DC 50 V
Min. conductor cross section 1,5 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54
vented yes

Colours

Base unit colour grey
Cover colour White translucent

Additional features

Management portal No
Inlet for data cable No

Dimensions

Width 528 mm
Length 530 mm
Height 226 mm
Weight 10.08 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 80 %
max. relative humidity 40°C 75 %
Installation location protected outdoor areas

Sales Information

EAN 4013902666843
ETIM Class EC002883
Custom tariff number 85371091
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material Polyamide
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902666843
Width 0.57 m
Weight 10.08 kg
Height 0.255 m
Quantity 1 pieces
Depth 0.565 m

Pallet

EAN / GTIN 4013902666850
Width 0.8 m
Weight 126.8 kg
Height 1.7 m
Quantity 10 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Cable boxBCS CB-1
Cable box - BCS CB-1

Cable box

BCS CB-1

Productnumber 58114202

grey

BCS cable box, BCS charging cable can be stowed safely in the lockable enclosure if necessary, UV-...

Similar products

E-Bike charging stationBCS Pure
E-Bike charging station - BCS Pure

E-Bike charging station

BCS Pure

Productnumber 58112201

four charging stations, of which 1 x Shimano, 1 x Bosch Standard...

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

E-Bike charging stationBCS Pure BOSCH
E-Bike charging station - BCS Pure BOSCH

E-Bike charging station

BCS Pure BOSCH

Productnumber 58113201

four charging points, of which 2 x Bosch Standard Charger 4A, 2 x...

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

E-Bike charging stationBCS Pure CH new
E-Bike charging station - BCS Pure CH

E-Bike charging station

BCS Pure CH

Productnumber 57712201

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

E-Bike charging stationBCS Pure ES
E-Bike charging station - BCS Pure ES

E-Bike charging station

BCS Pure ES

Productnumber 57912201

four charging points, of which 2 x SCHUKO® 230V, 1 x Shimano, 1 x...

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

E-Bike charging stationBCS Pure BE
E-Bike charging station - BCS Pure BE

E-Bike charging station

BCS Pure BE

Productnumber 57513201

four charging points, of which 2 sockets Type E 230V, 2 x Bosch

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

E-Bike charging stationBCS Pure GB
E-Bike charging station - BCS Pure GB

E-Bike charging station

BCS Pure GB

Productnumber 57012201

four charging points, of which 2 sockets Type G 230V, 1 x Shimano, 1 x...

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

E-Bike charging stationBCS Pure BOSCH 2
E-Bike charging station - BCS Pure BOSCH 2

E-Bike charging station

BCS Pure BOSCH 2

Productnumber 58113301

four charging points, including 1x Bosch 4A Smart System (BES3), 1 x...

e-bike charging station, monitored and controlled charging for the e-biker and charging station...

Further links

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist