This article is archived!

#69142601

Main cable junction terminal

HA 25-46

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per pole, 1 x 25 mm² per pole and 2 outlets 16 mm² per pole, 4 outputs 16A mm² on fourth pole

read more

Description

Main cable junction terminal with cross-sectional area 1x25 mm² per pole and 2 outlets 16 mm²per pole, 1 x 25 mm² per pole and 2 outlets 16 mm² per pole, 4 outputs 16A mm² on fourth pole

4-pole - 25/16², 6x PE/N

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 4
Connection 1: Connection type Screws
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 16 mm²

Dimensions

Weight 0.2743 kg

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 2.5 Nm
Connection 2: Tightening torque 2.5 Nm

Sales Information

EAN 4013902675753
ETIM Class EC000275
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Inner packaging

EAN / GTIN 4013902675753
Width 0.155 m
Weight 0.3 kg
Height 0.06 m
Quantity 1 pieces
Depth 0.05 m

Outer packaging

EAN / GTIN 4013902343379
Width 0.3 m
Weight 7.5 kg
Height 0.155 m
Quantity 25 pieces
Depth 0.25 m

Pallet

EAN / GTIN 4013902343386
Width 0.8 m
Weight 832 kg
Height 1.95 m
Quantity 2700 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!