Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various heights, assembly plate and additional fittings, set = 4 pieces
for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18
mounting holder set
Productnumber: 72002601 | Dimensions: 39 x 75 x 109,5 mm
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various heights, assembly plate and additional fittings, set = 4 pieces
for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18
Accessory colour | light grey |
---|
Width | 39 mm |
---|---|
Length | 75 mm |
Height | 109.5 mm |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 875 °C |
Industry quality | yes |
Type of accessory | other |
---|
Accessory material | Polycarbonate |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.