#72002701 | Dimensions: 39 x 75 x 155,5 mm

mounting holder set

GEOS MHU-22

Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various heights, assembly plate and additional fittings, set = 4 pieces

read more

Description

Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various heights, assembly plate and additional fittings, set = 4 pieces

for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S 4030-22, GEOS-S 5040-22

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 39 mm
Length 75 mm
Height 155.5 mm
Weight 0.2962 kg

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability 875 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Sales Information

EAN 4013902646630
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Material

Accessory material Polycarbonate

Logistic data

Piece

EAN / GTIN 4013902646630
Width 0.039 m
Weight 0.2962 kg
Height 0.156 m
Quantity 1 pieces
Depth 0.075 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Standard railGEOS NS35-200
Standard rail - GEOS NS35-200

Standard rail

GEOS NS35-200

Productnumber 72008101

for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

Standard railGEOS NS35-300
Standard rail - GEOS NS35-300

Standard rail

GEOS NS35-300

Productnumber 72008201

for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

Standard railGEOS NS35-400
Standard rail - GEOS NS35-400

Standard rail

GEOS NS35-400

Productnumber 72008301

for GEOS-L/-S 4050, length 400 mm, height 7.5 mm

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

Similar products

mounting holder setGEOS MHU-18
mounting holder set - GEOS MHU-18

mounting holder set

GEOS MHU-18

Productnumber 72002601

for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18

Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!