Description
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on GEOS mounting holder MHU
for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on GEOS mounting holder MHU
for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm
| Accessory colour | other |
|---|
| Width | 35 mm |
|---|---|
| Length | 300 mm |
| Height | 7.5 mm |
| Weight | 0.113 kg |
| Type of accessory | other |
|---|
| EAN | 4013902646753 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| Accessory material | Steel |
|---|
| EAN / GTIN | 4013902646753 |
|---|---|
| Width | 0.035 m |
| Weight | 0.113 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.3 m |
Tender text
(72008201.TXT 457 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
mounting holder set
GEOS MHU-18
Productnumber 72002601
for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...
mounting holder set
GEOS MHU-22
Productnumber 72002701
for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S...
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...
Standard rail
GEOS NS35-200
Productnumber 72008101
for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...
Standard rail
GEOS NS35-400
Productnumber 72008301
for GEOS-L/-S 4050, length 400 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...