Description
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the enclosure
for GEOS-L 3030-18, GEOS-L 3040-18
#72103201 | Dimensions: 270 x 110 x 2,5 mm
Partition wall
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the enclosure
for GEOS-L 3030-18, GEOS-L 3040-18
| Accessory colour | light grey |
|---|
| Width | 270 mm |
|---|---|
| Length | 110 mm |
| Height | 2.5 mm |
| Weight | 0.1858 kg |
| Type of accessory | other |
|---|
| EAN | 4013902614493 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902614509 |
|---|---|
| Width | 0.325 m |
| Weight | 4.3 kg |
| Height | 0.255 m |
| Quantity | 20 pieces |
| Depth | 0.305 m |
| EAN / GTIN | 4013902614516 |
|---|---|
| Width | 0.8 m |
| Weight | 258.5 kg |
| Height | 1.93 m |
| Quantity | 840 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902614493 |
|---|---|
| Width | 0.27 m |
| Weight | 0.1858 kg |
| Height | 0.003 m |
| Quantity | 1 pieces |
| Depth | 0.11 m |
Tender text
(72103201.TXT 417 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Partition wall
GEOS-L TW 40-22
Productnumber 72103501
for GEOS-L 3040-22, GEOS-L 4050-22
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Partition wall
GEOS-L TW 50-22
Productnumber 72103601
for GEOS-L 4050-22
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Partition wall
GEOS-L TW 30-22
Productnumber 72103301
for GEOS-L 3030-22, GEOS-L 3040-22
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Partition wall
GEOS-L TW 40-18
Productnumber 72103401
for GEOS-L 3040-18
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...