Partition wall made of insulating material for empty enclosure incl. carriers, to divide the enclosure
for GEOS-L 3040-22, GEOS-L 4050-22
Partition wall
Productnumber: 72103501 | Dimensions: 370 x 156 x 2,5 mm
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the enclosure
for GEOS-L 3040-22, GEOS-L 4050-22
Accessory colour | light grey |
---|
Width | 370 mm |
---|---|
Length | 156 mm |
Height | 2.5 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.