#72103401 | Dimensions: 370 x 110 x 2,5 mm

Partition wall

GEOS-L TW 40-18

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the enclosure

read more

Description

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the enclosure

for GEOS-L 3040-18

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 370 mm
Length 110 mm
Height 2.5 mm
Weight 0.2272 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902614554
ETIM Class EC002498
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902614561
Width 0.405 m
Weight 4.894 kg
Height 0.255 m
Quantity 20 pieces
Depth 0.325 m

Pallet

EAN / GTIN 4013902614578
Width 0.8 m
Weight 227.548 kg
Height 1.93 m
Quantity 840 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902614554
Width 0.37 m
Weight 0.2272 kg
Height 0.003 m
Quantity 1 pieces
Depth 0.11 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Partition wallGEOS-L TW 40-22
Partition wall - GEOS-L TW 40-22

Partition wall

GEOS-L TW 40-22

Productnumber 72103501

for GEOS-L 3040-22, GEOS-L 4050-22

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the...

Partition wallGEOS-L TW 50-22
Partition wall - GEOS-L TW 50-22

Partition wall

GEOS-L TW 50-22

Productnumber 72103601

for GEOS-L 4050-22

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the...

Partition wallGEOS-L TW 30-18
Partition wall - GEOS-L TW 30-18

Partition wall

GEOS-L TW 30-18

Productnumber 72103201

for GEOS-L 3030-18, GEOS-L 3040-18

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the...

Partition wallGEOS-L TW 30-22
Partition wall - GEOS-L TW 30-22

Partition wall

GEOS-L TW 30-22

Productnumber 72103301

for GEOS-L 3030-22, GEOS-L 3040-22

Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist