Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure
2 row, 24 modules, for mounting in GEOS-L 3040 empty enclosure
Shock protection
Productnumber: 72105201 | Dimensions: 276 x 376 x 2 mm
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure
2 row, 24 modules, for mounting in GEOS-L 3040 empty enclosure
Width | 276 mm |
---|---|
Length | 376 mm |
Height | 2 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.